FC-202P250T4E2MN2TGC7XXSXXXXAXBXCXXXXDX

134U2958

This product has been discontinued.

Frequency converter
FC-202P250T4E2MN2TGC7XXSXXXXAXBXCXXXXDX
VLT® AQUA Drive FC-202
(P250) 250 KW / 350 HP, Three phase
380 - 480 VAC, IP21/Type 1+mains shield
LHD - AAF006 filter + A2 RFI
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
Frame: D13
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: FC-202P250T4E2MN2TGC7XXSXXXXAXBXCXXXXDX

Product details

Gross weight 531 kg
Net weight 431 kg
Volume 0 l
EAN 5710107989775

VLT® AQUA DRIVE FC 200 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P250 (P250) 250 KW / 350 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E2M IP21/Type 1+mains shield
RFI Filter N2 LHD - AAF006 filter + A2 RFI
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 7 Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D13 D13
Typecode Part 1 FC-202P250T4E2MN2TGC
Typecode Part 2 7XXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 200
Power 110% (NO) [KW] 250
kVA 333
Continuous Current (NO) [A] 480
Intermittent Current (NO) [A] 528
Continuous Current (NO) [A] 443
Intermittent Current (NO) [A] 487
Continuous Current (HO) [A] 395
Intermittent Current (HO) [A] 592
Continuous Current (HO) [A] 361
Intermittent Current (HO) [A] 542
Calculated Gross Weight [kg] 390.3
Calculated Net Weight [kg] 390
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P250T4E2MN2TGC
Modelcode02 7XXSXXXXAXBXCXXXXDX

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality