7DP-046050-000073567

132N4073

NXP04605-A0N0USB-A1A3000000+FL21

NXP04605-A0N0USB-A1A3000000+FL21
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 460 Amp,IP00
Alpha-numeric display
no EMC protection
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 10
B Slot: A3,1RO(NO/NC),1RO(NC), therm

Other options according to Model code

Model code: NXP04605-A0N0USB-A1A3000000+FL21

Product details

Gross weight 124 kg
Net weight 123 kg
Volume 0 l
EAN 5715253080024

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0460 460 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels N no EMC protection
Brake Chopper 0 No Brake
Electrical Modification U 12-pulse No choke Spare unit
Card Modifications B- Fiber+IntegrControl+varn.PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 A1,6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A3 A3,1RO(NO/NC),1RO(NC), therm
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL21 UK,FI,SE,DK,DE;Nordic
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR10 Frame 10
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-046050
Typecode Part 2 -000073567
Salestext FR1004605-0N
Modelcode01 NXP04605-A0N0USB-
Modelcode02 A1A3000000
Modelcode03 +FL21
Calculated Net Weight [kg] 123
Calculated Gross Weight [kg] 124
Motor Power Low Overload [kW] 250
Motor Power High Overload [kW] 200
Dimensions WxHxD [mm] 500X1165X506
Continuous Current (NO) [A] 460
Continuous Current (HO) [A] 385
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-046050
check if complete OK
Help Counter 1
Plant from Orderline E102
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Allowed Plants E104
E105
3065
E101
E102
E103
(E104) Brisbane Distribution
(E105) Perth Distribution
(3065) CN-HV
(E101) Dandenong Distribution
(E102) Derrimut Distribution
(E103) Sydney Distribution





Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality