7DP-007252-000013627

136A0031

NXP00725-A2H0SSV-

NXP00725-A2H0SSV-A1A3000000+DPAP
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 72 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 07
B Slot: 1RO(NO/NC),1RO(NC), therm

Other options according to Model code

Model code: NXP00725-A2H0SSV-A1A3000000+DPAP

Product details

Gross weight 36 kg
Net weight 35 kg
Volume 0 l
EAN 5710108463533

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0072 72 Amp
Control Keypad A Alpha-numeric display
Enclosure 2 IP21/NEMA1
EMC emission levels H IEC61800-3
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A3 1RO(NO/NC),1RO(NC), therm
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR07 Frame 07
Power rating 37K 37 kW/50 HP
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-007252
Typecode Part 2 -000013627
Salestext FR0700725-2H
Modelcode01 NXP00725-A2H0SSV-
Modelcode02 A1A3000000
Modelcode05 +DPAP
Calculated Net Weight [kg] 35
Calculated Gross Weight [kg] 36
Motor Power Low Overload [kW] 37
Motor Power High Overload [kW] 30
Dimensions WxHxD [mm] 237X591X257
Continuous Current (NO) [A] 72
Continuous Current (HO) [A] 61
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stockcode part 1 7DP-007252-116T8T
Stock Code 7DP-007252
check if complete OK
Calculated Net Weight 35
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality