7DP-000555-000082463

132X1338

NXP00055-A5T1SSV-A8A2000000+QGLM
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 5 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3 for IT networks
Integrated Brake chopper
A Slot: OPTA1 w.galv.isol 2AI&1AO
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 04
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXP00055-A5T1SSV-A8A2000000+QGLM

Product details

Gross weight 6 kg
Net weight 5 kg
Volume 0 l
EAN 5715253161099

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0005 5 Amp
Control Keypad A Alpha-numeric display
Enclosure 5 IP54/NEMA12
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 1 Integrated Brake chopper
Electrical Modification S 6-pulse with choke
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLM Metric conduit plate
Option Slot A A8 OPTA1 w.galv.isol 2AI&1AO
Option Slot B A2 2RO(NO/NC)
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DQCK Quick guide user manual
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR04 Frame 04
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-000555
Typecode Part 2 -000082463
Salestext FR0400055-5T
Modelcode01 NXP00055-A5T1SSV-
Modelcode02 A8A2000000+QGLM
Calculated Net Weight [kg] 5
Calculated Gross Weight [kg] 6
Motor Power Low Overload [kW] 2,2
Motor Power High Overload [kW] 1,5
Dimensions WxHxD [mm] 128X327X190
Continuous Current (NO) [A] 5,6
Continuous Current (HO) [A] 4,3
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-000555
check if complete OK
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality