BRR-0520-HD-5 Brake Resistor 520A 500V

181B0241

BRR-0520-HD-5

Product details

Gross weight 153 kg
Net weight 90 kg
Volume 0 l

Brake Resistor

Mains Voltage 380-500/460-500V~
Product Series Brake resistor

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality