FCD302P1K1T4W66H1X3FMXCXXXXXA0BXXXXXXD0

132N4942

FCD302P1K1T4W66H1X3FMXCXXXXXA0BXXXXXXD0
VLT® Decentral Drive FCD 302
1.1 kW / 1.5 HP, 380-480VAC (Three phased), Standard White IP66/NEMA4X,
RFI Class A1/C2, No brake, Compl. large stand alone, 40 mm brackets,
Metric threads, No switch option, With display connector

Model code: FCD302P1K1T4W66H1X3FMXCXXXXXA0BXXXXXXD0

Product details

Gross weight 14.2 kg
Net weight 13.9 kg
Volume 39.938 l
EAN 5715253089362

VLT® DECENTRAL FCD 302 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FCD VLT® Decentral Drive FCD
VLT Series 302 302
Power Rating P1K1 1.1 kW / 1.5 HP
Mains Voltage T4 380-480VAC (Three phased)
Enclosure W66 Standard White IP66/NEMA4X
RFI Filter H1 RFI Class A1/C2
Brake X No brake
Hardware Configuration 3 Compl. large stand alone
Brackets F 40 mm brackets
Threads M Metric threads
Switch Option X No switch option
Display C With display connector
Sensor Plugs X No sensor plugs
Motor Plug X No motor plug
Mains Plug X No mains plug
Fieldbus Plug X No fieldbus plug
Reserved X Reserved
A Option A0 Profibus DP
B Option BX No B option
Reserved for SW XXXXX Reserved for SW
D Option D0 24VDC back-up input
FCD302 Frame Size MF2 (MF2) MF2
Typecode Part 1 FCD302P1K1T4W66H1X3FMXCXXXXX
Typecode Part 2 A0BXXXXXXD0
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 14.2
Calculated Net Weight [kg] 13.9
Plant from Orderline E102
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Allowed Plants E104
E105
B901
E101
E102
E103
(E104) Brisbane Distribution
(E105) Perth Distribution
(B901) Graasten Manufactoring
(E101) Dandenong Distribution
(E102) Derrimut Distribution
(E103) Sydney Distribution





Modelcode01 FCD302P1K1T4W66H1X3FMXCXXXXX
Modelcode02 A0BXXXXXXD0

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality