VA20X-3L-0012-4-X+BM25-000000383
VA20X-3L-0012-4-X+BM25-000000383

135N0154

This product has been discontinued.

VACON0020-3L-0012-4-X+HMTX

VACON0020-3L-0012-4-X+HMTX

Model code: VACON0020-3L-0012-4-X+HMTX

Product details

Gross weight 7 kg
Net weight 6 kg
Volume 0.337 hl
EAN 5710108978266

Vacon 20 X

Additional Equipment A +Q000 No add. Equipment A
Additional Equipment B +Q000 No add. Equipment B
Application +A0000 (+A0000) No Additional App
Brake +DBIN (+DBIN) Brake Chopper
C-tick Approval +GACT (+GACT) C-Tick Approval
Calculated Gross Weight 6.7
Calculated Net Weight [kg] 6
CE Approval +GACE (+GACE) CE Approval
Current -0012 12
Current Description 12 AMP
Customized +BM25 Vacon0020 product
Dimensions WxHxD [mm] 206 X 376 X 181
Display Units +LSSI Metric Units of Measure
E Slot Option Board +SE00 No board
EMC level +EMC2 C2 Commercial&Industry Environ
Frame Size MU3 Frame 03 X
Frequency setting +LS50 50 Hz
Input type -3L -3L
KC Approval +GAKC (+GAKC) KC Approval
Keypad +HMTX Text Keypad
Mains Voltage -4 380 – 480 Vac
Modelcode01 VACON0020-3L-0012-4-X
Modelcode03 +HMTX
Product Catalog NO_VIEW NO VIEW
Product Group VACON VACON
Product Series 0020 Vacon 020
Product View (Switch) GLBL Global (Standard)
Recommended Factory ERR01 Cannot Determine Vendor
Regional -R00 International
Segment -X -X
Shipping Package +GSCB Standard Packaging Material
SW Package +F0117 (+F0117)Multipurpose System SW
Terminal Box +TQGA Term B CableGland and No Brake
Typecode Part 1 VA20X-3L-0012-4-X+BM25
Typecode Part 2 -000000383
UL Approval +GAUL (+GAUL) UL Approval
Vendor ERR01 Cannot Determine Vendor

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality