VA20X-3L-0003-4-X+BM25-000000303

136N7101

This product has been discontinued.

VACON0020-3L-0003-4-X+SEBK+TQGL
VACON® 20 X
2,4 AMP, 380 – 480 Vac
(+DBIN) Brake Chopper, No Keypad
C2 Commercial&Industry Environ, Frame 02 X
Other options according to Model code

Model code: VACON0020-3L-0003-4-X+SEBK+TQGL

Product details

Gross weight 4.4 kg
Net weight 3.4 kg
Volume 20.631 dm3
EAN 5710108949921

Vacon 20 X

Product View (Switch) GLBL Global (Standard)
Product Group VACON VACON
Product Series 0020 Vacon 020
Input type -3L -3L
Current -0003 3
Current Description 2,4 AMP
Mains Voltage -4 380 – 480 Vac
Segment -X -X
Regional -R00 International
Customized +BM25 Vacon0020 product
Brake +DBIN (+DBIN) Brake Chopper
SW Package +F0117 (+F0117)Multipurpose System SW
E Slot Option Board +SEBK BK,AS-i bus interface
Application +A0000 (+A0000) No Additional App
Keypad +HMNO No Keypad
Additional Equipment A +Q000 No add. Equipment A
Additional Equipment B +Q000 No add. Equipment B
Terminal Box +TQGL Term B QuickCableGland w Loop
Frequency setting +LS50 50 Hz
Display Units +LSSI Metric Units of Measure
Shipping Package +GSCB Standard Packaging Material
EMC level +EMC2 C2 Commercial&Industry Environ
UL Approval +GAUL (+GAUL) UL Approval
CE Approval +GACE (+GACE) CE Approval
C-tick Approval +GACT (+GACT) C-Tick Approval
KC Approval +GAKC (+GAKC) KC Approval
Frame Size MU2 Frame 02 X
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 VA20X-3L-0003-4-X+BM25
Typecode Part 2 -000000303
Modelcode01 VACON0020-3L-0003-4-X
Modelcode02 +SEBK
Modelcode03 +TQGL
Calculated Net Weight [kg] 3.4
Calculated Gross Weight [kg] 3.9
Dimensions WxHxD [mm] 170 X 295 X 154
Plant from Orderline E102
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN US 3A999.a
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality