Thermostatic expansion valve, TGE, R404A/R507A

067N6186

This product is not available in this store. Please contact your local Customer Service Center.

Temperature range [°C]: -40 - 10, Orifice capacities [kW]: 72.00, Orifice capacities [TR]: 21.00, Pressure equalization: Externally equalized

Product details

Gross weight 1.168 Kg
Net weight 1.02 Kg
Volume 3.429 Liter
EAN 5702428324526

 

Approval C UL US LISTED
EAC
LLC CDC TYSK
CE
UKCA
Balanced port [Yes/No] Yes
Body material Brass
Capillary tube length [in] 118 in
Capillary tube length [mm] 3000 mm
China RoHS compliance Out of scope
Connection material Copper
Direction Straightway
Element temperature max. [°C] 110 °C
Element temperature max. [°F] 230 °F
Equalization connection type Solder, ODF
Equalization size [in] 1/4 in
EU RoHS compliance Out of scope
Flow direction Bi-flow
Flow direction indicator Embossed 1-way arrow
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [in] 1 1/8 in
Max. Working Pressure [bar] 49 bar
Max. Working Pressure [psig] 711 psig
Orifice capacities [kW] 72 kW
Orifice capacities [TR] 21 TR
Orifice size 30
Outlet connection type Solder, ODF
Outlet size [in] 1 3/8 in
Packing format Multi pack
Parts included Bulb strap
Pressure equalization Externally equalized
Product accessories TXV accessories
Product Group Expansion valves
Product Name Description Thermostatic expansion valve
Quantity per packing format 6 pc
Rated cap. cond. Range N [IMP] tcond=100 °F
tevap=40 °F
tliq=98 °F
Rated cap. cond. Range N [SI] tcond=38 °C
tevap=4.4 °C
tliq=37 °C
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerants R404A/R507A
SCIP dossier no. d44ec740-dfe8-4c0a-9644-96406f010504
SCIP dossier product name TGE
Serviceable No
Static Superheat (SS) [°C] 4 °C
Static Superheat (SS) [°F] 7.2 °F
Superheat setting Adjustable
Temperature range [°C] [Max] 10 °C
Temperature range [°C] [Min] -40 °C
Temperature range [°F] [Max] 50 °F
Temperature range [°F] [Min] -40 °F
Type TGE
UK RoHS compliance Out of scope
UL approved refrigerants R404A
R507A

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality