Brazed Plate Heat Exchangers

Shows 4 product(s)

021B0881

Brazed plate heat exchanger, Number of plates: 10, BPHE B3-020

Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: 5/8 in, Q2 conn. size range: 5/8 in, Q3 conn. size range: 3/8 in, Q4 conn. size range: 3/8 in

021H1746

Brazed plate heat exchanger, Number of plates: 14, BPHE B3-020

Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q1 conn. size range: 3/4 in, Q2 conn. size range: 3/4 in, Q3 conn. size range: 1/2 in, Q4 conn. size range: 1/2 in

021H4251

Brazed plate heat exchanger, Number of plates: 26, BPHE B3-014

Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q3 conn. size range: 1/4 in, Q4 conn. size range: 1/4 in

021H8225

Brazed plate heat exchanger, Number of plates: 240, BPHE B3-210

Brazing material: Copper brazing, Max. Working Pressure [bar]: 30.0, Q3 conn. size range: 1 5/8 in