Strainers - non welded

Shows 11 product(s)

006-0042

Strainer, non welded, FA 15

Connection material: Steel, Weave fineness [µm]: 150, Max. Working Pressure [bar]: 28

006-0043

Strainer, non welded, FA 15

Connection material: Steel, Weave fineness [µm]: 150, Max. Working Pressure [bar]: 28

006-0046

Strainer, non welded, FA 20

Connection material: Steel, Weave fineness [µm]: 150, Max. Working Pressure [bar]: 28

006-0048

Strainer, non welded, FA 20

Connection material: Steel, Weave fineness [µm]: 150, Max. Working Pressure [bar]: 28

006-0052

Strainer, non welded, FA 15

Connection material: Steel, Weave fineness [µm]: 150, Max. Working Pressure [bar]: 28

View: