
Thread tailpieces, R 3/8, External Thread
065Z7015
TAIL PIECE SET FOR VZ DN15,THREADED
TAIL PIECE SET FOR VZ DN15,THREADED
Gross weight | 0.09 kg |
Net weight | 0.09 kg |
EAN | 5702421526415 |
Gross weight | 0.09 kg |
Net weight | 0.09 kg |
EAN | 5702421526415 |
Connection size | R 3/8 |
Connection types | External Thread |
Description | TAIL PIECE SET FOR VZ DN15,THREADED |
Diameter [mm] | 15 mm |
Packing format | Single pack |
Packing quantity | 2 |
Product Group | Tailpieces |
Type | Thread tailpieces |
Connection size | R 3/8 |
Connection types | External Thread |
Description | TAIL PIECE SET FOR VZ DN15,THREADED |
Diameter [mm] | 15 mm |
Packing format | Single pack |
Packing quantity | 2 |
Product Group | Tailpieces |
Type | Thread tailpieces |