Electrical actuators, AMD 420, 10 N-m, Modulating, 150 s, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24.00
Electrical actuators, AMD 420, 10 N-m, Modulating, 150 s, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24.00

082H1110

AMD 420 10Nm mod 150s 24V

Product details

Gross weight 0.57 kg
Net weight 0.53 kg
EAN 5710104064581

 

Actuator speed [s/°] 150 s/°
Actuator type Electrical
Ambient temperature [°C] [Max] 50 °C
Ambient temperature [°C] [Min] -30 °C
Application HVAC dampers
Control input signal Y [mA] 0(4) - 20 mA
Control input signal Y [mA], impedance [Ohm] 500 Ohm
Control input signal Y [V] 0(2) - 10 V
Control input signal Y [V], impedance [kOhm] 100 kOhm
Control signal type Modulating
Description AMD 420 10Nm mod 150s 24V
Frequency [Hz] 50/60
Grade of enclosure IP54
Manual operation Yes
Operating torque [Nm] 10 Nm
Power consumption [W] 2 W
Product Group Electrical actuators
Protection class II
Rotation angle [°] 95 °
Safety function 0
Speed type Standard
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 80 °C
Storage temperature [°C] [Min] -30 °C
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Turn time per 90° [s] 150 s
Type AMD 420

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality