
Electrical actuators, AMD 213 AS, 5 N-m, 2/3-point, 75 s, 24 V, 24.00 V
082H1143
AMD 213 AS 5Nm 2p 75s 24V
AMD 213 AS 5Nm 2p 75s 24V
Gross weight | 1.25 kg |
Net weight | 1.2 kg |
EAN | 5710104065243 |
Gross weight | 1.25 kg |
Net weight | 1.2 kg |
EAN | 5710104065243 |
Actuator speed [s/°] | 75 s/° |
Actuator type | Electrical |
Ambient temperature [°C] [Max] | 50 °C |
Ambient temperature [°C] [Min] | -30 °C |
Application | HVAC dampers |
Control signal type | 2/3-point |
Description | AMD 213 AS 5Nm 2p 75s 24V |
Frequency [Hz] | 50/60 |
Grade of enclosure | IP54 |
Manual operation | Yes |
Operating torque [Nm] | 5 Nm |
Power consumption [W] | 7 W |
Product Group | Electrical actuators |
Protection class | II |
Rotation angle [°] | 95 ° |
Safety function | 1 |
Speed type | Standard |
Spring down (return) | Yes |
Spring up | No |
Storage temperature [°C] [Max] | 80 °C |
Storage temperature [°C] [Min] | -30 °C |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Turn time per 90° [s] | 75 s |
Type | AMD 213 AS |
Actuator speed [s/°] | 75 s/° |
Actuator type | Electrical |
Ambient temperature [°C] [Max] | 50 °C |
Ambient temperature [°C] [Min] | -30 °C |
Application | HVAC dampers |
Control signal type | 2/3-point |
Description | AMD 213 AS 5Nm 2p 75s 24V |
Frequency [Hz] | 50/60 |
Grade of enclosure | IP54 |
Manual operation | Yes |
Operating torque [Nm] | 5 Nm |
Power consumption [W] | 7 W |
Product Group | Electrical actuators |
Protection class | II |
Rotation angle [°] | 95 ° |
Safety function | 1 |
Speed type | Standard |
Spring down (return) | Yes |
Spring up | No |
Storage temperature [°C] [Max] | 80 °C |
Storage temperature [°C] [Min] | -30 °C |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Turn time per 90° [s] | 75 s |
Type | AMD 213 AS |