Optyma™ Slim Pack, OP-LPQE068NTW10E
Optyma™ Slim Pack, OP-LPQE068NTW10E

114X7174

Segment usage: Low Back Pressure, Refrigerant: R404A; R452A; R507A, Compressor power supply [V/Ph/Hz]: 400/3/50

Product details

Gross weight 83 kg
Net weight 65 kg
EAN 5702428561259

 

Air flow @ 50Hz [m³/h] 5100 m³/h
Applications LBP
Compressor model NTZ068-4
Compressor power supply [V/Ph/Hz] 400/3/50
Condenser Coil Internal Volume 0.58 mm³
Condenser type D7
Connection type Solder
Description OP-LPQE068NTW10E
Electrical code E
Fan blade size [mm] 457 mm
Fan cowl/grill type B2
Fan current @ 50Hz [A] 1.1 A
Fan diameter [mm] 457 mm
Fan power consumption @ 50Hz [W] 244 W
Fan power output @ 50Hz [W] 135 W
Fan power supply [V/Ph/Hz] 230/1/50
Fan voltage @ 50Hz (max) [V] [Max] 230 V
Fan voltage @ 50Hz (max) [V] [Min] 230 V
Length [mm] 464 mm
Liquid line connection [in] 1/2 in
MCC 8.4 A
Model Number OP-LPQE068NTW10E
No. of phases (compressor) 3
No. of phases (fan) 1
Number of fans 1
Receiver approval CE
Receiver volume [L] 3.4 L
Refrigerant R404A
R452A
R507A
Region Africa
Asia
Middle East
Pacific
RLA 25 A
Segment usage Low Back Pressure
Sound power @ 50Hz [db(A)] 71 dBA
Sound pressure level 50Hz (@1 m distance) [db(A)] 60 dBA
Sound pressure level 50Hz (@10 m distance) [db(A)] 60 dBA
Suction connection size [in] 5/8 in
Technology Reciprocating
Total height [mm] 695 mm
Type Optyma™ Slim Pack
Type designation Condensing Units
Version W10
Voltage 50Hz [V] 380 V
Voltage 50Hz [V] [Max] 415 V
Width [mm] 1106 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services