
Optyma™ Slim Pack, OP-MPVE080MLW10G
114X7215
Segment usage: Medium Back Pressure, Refrigerant: R134a; R404A; R448A; R449A; R452A; R513A, Compressor power supply [V/Ph/Hz]: 230/1/50
Segment usage: Medium Back Pressure, Refrigerant: R134a; R404A; R448A; R449A; R452A; R513A, Compressor power supply [V/Ph/Hz]: 230/1/50
Gross weight | 117 kg |
Net weight | 99 kg |
EAN | 5702428560856 |
Gross weight | 117 kg |
Net weight | 99 kg |
EAN | 5702428560856 |
Air flow @ 50Hz [m³/h] | 5200 m³/h |
Applications | MBP |
Capacity control | Fixed speed |
Compressor model | MLZ038T5 |
Compressor power supply [V/Ph/Hz] | 230/1/50 |
Condenser Coil Internal Volume | 1.62 mm³ |
Condenser type | G7 |
Connection type | Solder |
Description | OP-MPVE080MLW10G |
Electrical code | G |
Fan blade size [mm] | 500 mm |
Fan cowl/grill type | B3 |
Fan current @ 50Hz [A] | 0.96 A |
Fan diameter [mm] | 500 mm |
Fan power consumption @ 50Hz [W] | 220 W |
Fan power output @ 50Hz [W] | 120 W |
Fan power output @ 60Hz [W] | 370 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Liquid line connection [in] | 1/2 in |
MCC | 39.5 A |
Model Number | OP-MPVE080MLW10G |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Receiver approval | CE |
Receiver volume [L] | 6.2 L |
Refrigerant |
R134a R404A R448A R449A R452A R513A |
RLA | 26.3 A |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 70 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 59 dBA |
Suction connection size [in] | 7/8 in |
Type | Optyma™ Slim Pack |
Type designation | Condensing Units |
Version | W10 |
Voltage 50Hz [V] | 207 V |
Voltage 50Hz [V] [Max] | 253 V |
Air flow @ 50Hz [m³/h] | 5200 m³/h |
Applications | MBP |
Capacity control | Fixed speed |
Compressor model | MLZ038T5 |
Compressor power supply [V/Ph/Hz] | 230/1/50 |
Condenser Coil Internal Volume | 1.62 mm³ |
Condenser type | G7 |
Connection type | Solder |
Description | OP-MPVE080MLW10G |
Electrical code | G |
Fan blade size [mm] | 500 mm |
Fan cowl/grill type | B3 |
Fan current @ 50Hz [A] | 0.96 A |
Fan diameter [mm] | 500 mm |
Fan power consumption @ 50Hz [W] | 220 W |
Fan power output @ 50Hz [W] | 120 W |
Fan power output @ 60Hz [W] | 370 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Liquid line connection [in] | 1/2 in |
MCC | 39.5 A |
Model Number | OP-MPVE080MLW10G |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Receiver approval | CE |
Receiver volume [L] | 6.2 L |
Refrigerant |
R134a R404A R448A R449A R452A R513A |
RLA | 26.3 A |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 70 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 59 dBA |
Suction connection size [in] | 7/8 in |
Type | Optyma™ Slim Pack |
Type designation | Condensing Units |
Version | W10 |
Voltage 50Hz [V] | 207 V |
Voltage 50Hz [V] [Max] | 253 V |