Reciprocating compressor, TL2.5F
102G4200
Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50
Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50
Gross weight | 6.7 Kg |
Net weight | 6.57 Kg |
EAN | 5702424681081 |
Gross weight | 6.7 Kg |
Net weight | 6.57 Kg |
EAN | 5702424681081 |
Applications |
LBP MBP |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 15.5 |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 15.5 |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 220-240/1/50 |
Configuration code | Single |
Cut in current LST [A] | 6.8 A |
Description | TL2.5F |
Discharge connection angle [°] | 28 ° |
Discharge connection comments | Al-cap |
Discharge connection diameter [mm] | 5 mm |
Discharge connection material | Cu-plated steel |
Economizer | No |
Family | TL |
Free gas volume [cm3] | 1600 cm³ |
Frequency [Hz] | 50 |
Height from baseplate [mm] | 159 mm |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 264 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 222 mm |
Liquid injection | No |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 198 V |
LRA LST [A] | 2.2 A |
Main winding resistance for single-phase compressors [Ohm] | 41.2 |
Model number | TL2.5F |
Motor type | RSIR |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Oil quantity [cm3] | 180 cm³ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 125 |
Phase | 1 |
Process connection angle [°] | 32 ° |
Process connection comments | Al-cap |
Process connection diameter [mm] | 6.2 mm |
Process connection material | Cu-plated steel |
Product Group | Hermetic compressors |
Product Name Description | Reciprocating compressor TL |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 0.4 kg |
Refrigerants | R134a |
RLA | 0.50 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Segment usage |
Refrigeration LT Refrigeration MT |
Suction connection angle [°] | 30 ° |
Suction connection diameter [mm] | 6.2 mm |
Suction connection material | Cu-plated steel |
Swept volume [cm3] | 2.61 cm³ |
Technology | Reciprocating |
Total height [mm] | 163 mm |
Type | TL2.5 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 157 mm |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |
Applications |
LBP MBP |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 15.5 |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 15.5 |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 220-240/1/50 |
Configuration code | Single |
Cut in current LST [A] | 6.8 A |
Description | TL2.5F |
Discharge connection angle [°] | 28 ° |
Discharge connection comments | Al-cap |
Discharge connection diameter [mm] | 5 mm |
Discharge connection material | Cu-plated steel |
Economizer | No |
Family | TL |
Free gas volume [cm3] | 1600 cm³ |
Frequency [Hz] | 50 |
Height from baseplate [mm] | 159 mm |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 264 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 222 mm |
Liquid injection | No |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 198 V |
LRA LST [A] | 2.2 A |
Main winding resistance for single-phase compressors [Ohm] | 41.2 |
Model number | TL2.5F |
Motor type | RSIR |
No. of phases (compressor) | 1 |
No. of phases (fan) | 1 |
Oil quantity [cm3] | 180 cm³ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 125 |
Phase | 1 |
Process connection angle [°] | 32 ° |
Process connection comments | Al-cap |
Process connection diameter [mm] | 6.2 mm |
Process connection material | Cu-plated steel |
Product Group | Hermetic compressors |
Product Name Description | Reciprocating compressor TL |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Refrigerant charge [kg] [Max] | 0.4 kg |
Refrigerants | R134a |
RLA | 0.50 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Segment usage |
Refrigeration LT Refrigeration MT |
Suction connection angle [°] | 30 ° |
Suction connection diameter [mm] | 6.2 mm |
Suction connection material | Cu-plated steel |
Swept volume [cm3] | 2.61 cm³ |
Technology | Reciprocating |
Total height [mm] | 163 mm |
Type | TL2.5 |
Voltage 50Hz [V] | 220 V |
Voltage 50Hz [V] [Max] | 240 V |
Width [mm] | 157 mm |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 125 °C |