Reciprocating compressor, DL22H
123B1906
Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 12-24/DC
Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 12-24/DC
Gross weight | 4.4 Kg |
Net weight | 4.2 Kg |
Volume | 6.7 Liter |
EAN | 5715162725276 |
Gross weight | 4.4 Kg |
Net weight | 4.2 Kg |
Volume | 6.7 Liter |
EAN | 5715162725276 |
Applications |
LBP HBP MBP |
Brand technique | Reciprocating compressor |
Colour | Black |
Compressor power supply [V] | 12-24/DC |
Configuration code | Single |
Description | DL22H |
Discharge connection angle [°] | 90 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 5.1 mm |
Discharge connection height [mm] | 105 mm |
Discharge connection material | Copper |
Economizer | No |
Family | sL |
Frequency [Hz] | DC-12/24V |
Height from baseplate [mm] | 125 mm |
High value of voltage range at DC [V] | 24 V |
In scope of WEEE and contain batteries | No |
Low value of voltage range DC [V] | 12 V |
Main winding resistance for single-phase compressors [Ohm] | 0.07 |
Model number | DL22H |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Process connection angle [°] | 90 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.1 mm |
Process connection material | Copper |
Product Group | Hermetic compressors |
Product Name Description | Reciprocating compressor sL |
Refrigerant charge [kg] [Max] | 0.3 kg |
Refrigerants | R134a |
Segment usage |
Refrigeration LT Refrigeration MT |
Speed Platform | DC |
Suction connection angle [°] | 90 ° |
Suction connection diameter [mm] | 6.1 mm |
Suction connection height [mm] | 91 mm |
Suction connection material | Copper |
Swept volume [cm3] | 2.2 cm³ |
Technology | Reciprocating |
Total height [mm] | 130 mm |
Type | DL22 |
Applications |
LBP HBP MBP |
Brand technique | Reciprocating compressor |
Colour | Black |
Compressor power supply [V] | 12-24/DC |
Configuration code | Single |
Description | DL22H |
Discharge connection angle [°] | 90 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 5.1 mm |
Discharge connection height [mm] | 105 mm |
Discharge connection material | Copper |
Economizer | No |
Family | sL |
Frequency [Hz] | DC-12/24V |
Height from baseplate [mm] | 125 mm |
High value of voltage range at DC [V] | 24 V |
In scope of WEEE and contain batteries | No |
Low value of voltage range DC [V] | 12 V |
Main winding resistance for single-phase compressors [Ohm] | 0.07 |
Model number | DL22H |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Process connection angle [°] | 90 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.1 mm |
Process connection material | Copper |
Product Group | Hermetic compressors |
Product Name Description | Reciprocating compressor sL |
Refrigerant charge [kg] [Max] | 0.3 kg |
Refrigerants | R134a |
Segment usage |
Refrigeration LT Refrigeration MT |
Speed Platform | DC |
Suction connection angle [°] | 90 ° |
Suction connection diameter [mm] | 6.1 mm |
Suction connection height [mm] | 91 mm |
Suction connection material | Copper |
Swept volume [cm3] | 2.2 cm³ |
Technology | Reciprocating |
Total height [mm] | 130 mm |
Type | DL22 |