Scroll compressor, SZ240A4PBF
120H2168
Refrigerants: R407C; R134a; R513A, Segment usage: Heating; Air Conditioning, Packing format: Industrial pack
Refrigerants: R407C; R134a; R513A, Segment usage: Heating; Air Conditioning, Packing format: Industrial pack
Gross weight | 158.75 Kilogram |
Net weight | 150 Kilogram |
Volume | 0.921 Cubic meter |
EAN | 5715162850619 |
Gross weight | 158.75 Kilogram |
Net weight | 150 Kilogram |
Volume | 0.921 Cubic meter |
EAN | 5715162850619 |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
Compressor power supply [V] | 380-400/3/50 460/3/60 |
Configuration code | Single |
Connection type | Rotolock |
Description | SZ240-4 |
Diameter [mm] | 344 mm |
Discharge connection height [mm] | 654 mm |
Discharge connection pipe size [in] | 1 1/8 in |
Discharge connection size [in] | 1 3/4 in |
Drawing number | 8556098b |
Economizer | No |
Family | SZ |
Fitting sleeve | ODF |
Fitting standard | Rotolock |
Frequency [Hz] | 50/60 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
GP LP torque [Nm] | 15 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 5 L |
High value of nominal voltage at 50Hz [V] | 400 V |
High value of nominal voltage at 60Hz [V] | 460 V |
High value of voltage range at 50Hz [V] | 440 V |
High value of voltage range at 60Hz [V] | 506 V |
IP protection class | IP54 (with cable gland) |
Low Side TS Max | 52 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 34.1 L |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 460 V |
Low value of voltage range at 50Hz [V] | 342 V |
Low value of voltage range at 60Hz [V] | 414 V |
LRA | 215 A |
Max pressure (PS) - high side | 31.8 bar |
Max pressure (PS) - low side | 20 bar |
Maximum Operating Current [MOC] | 47 A |
Model number | SZ240A4PBF |
Motor protection | Electronic protection module, 110/240 V |
Mounting torque [Nm] | 40 N-m |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 8 L |
Oil drain | 1/4'' flare |
Oil drain torque [Nm] | 35 N-m |
Oil equalization | 1/2'' flare |
Oil equalization torque [Nm] | 66 N-m |
Oil reference | 160SZ |
Packing format | Industrial pack |
Packing quantity | 4 |
Phase | 3 |
Power connections | Stud M5 |
Product Group | Hermetic compressors |
Product Name Description | SZ |
Refrigerant charge [kg] [Max] | 16 kg |
Refrigerants |
R134a R407C R513A |
RLA | 35.7 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Rotational speed at 60Hz [rpm] | 3500 rpm |
Segment usage |
Air Conditioning Heating |
Suction connection height [mm] | 196 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 5/8 in |
Suction connection size [in] | 2 1/4 in |
Swept volume [cm3] | 347.8 cm³ |
Technology | Scroll |
Torque earth [Nm] | 4 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 727 mm |
Type | SZ240 |
Viscosity [cP] | 32 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.616 Ohm |
Approval |
CE UL UKCA |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
Compressor power supply [V] | 380-400/3/50 460/3/60 |
Configuration code | Single |
Connection type | Rotolock |
Description | SZ240-4 |
Diameter [mm] | 344 mm |
Discharge connection height [mm] | 654 mm |
Discharge connection pipe size [in] | 1 1/8 in |
Discharge connection size [in] | 1 3/4 in |
Drawing number | 8556098b |
Economizer | No |
Family | SZ |
Fitting sleeve | ODF |
Fitting standard | Rotolock |
Frequency [Hz] | 50/60 |
Gauge port HP | None |
Gauge port LP | Schrader |
Glass mounting | Threaded |
Glass torque [Nm] | 50 N-m |
GP LP torque [Nm] | 15 N-m |
High Side TS Max | 150 °C |
High Side TS Min | -35 °C |
High Side Volume | 5 L |
High value of nominal voltage at 50Hz [V] | 400 V |
High value of nominal voltage at 60Hz [V] | 460 V |
High value of voltage range at 50Hz [V] | 440 V |
High value of voltage range at 60Hz [V] | 506 V |
IP protection class | IP54 (with cable gland) |
Low Side TS Max | 52 °C |
Low Side TS Min | -35 °C |
Low Side Volume | 34.1 L |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 460 V |
Low value of voltage range at 50Hz [V] | 342 V |
Low value of voltage range at 60Hz [V] | 414 V |
LRA | 215 A |
Max pressure (PS) - high side | 31.8 bar |
Max pressure (PS) - low side | 20 bar |
Maximum Operating Current [MOC] | 47 A |
Model number | SZ240A4PBF |
Motor protection | Electronic protection module, 110/240 V |
Mounting torque [Nm] | 40 N-m |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 8 L |
Oil drain | 1/4'' flare |
Oil drain torque [Nm] | 35 N-m |
Oil equalization | 1/2'' flare |
Oil equalization torque [Nm] | 66 N-m |
Oil reference | 160SZ |
Packing format | Industrial pack |
Packing quantity | 4 |
Phase | 3 |
Power connections | Stud M5 |
Product Group | Hermetic compressors |
Product Name Description | SZ |
Refrigerant charge [kg] [Max] | 16 kg |
Refrigerants |
R134a R407C R513A |
RLA | 35.7 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Rotational speed at 60Hz [rpm] | 3500 rpm |
Segment usage |
Air Conditioning Heating |
Suction connection height [mm] | 196 mm |
Suction connection material | - |
Suction connection pipe size [in] | 1 5/8 in |
Suction connection size [in] | 2 1/4 in |
Swept volume [cm3] | 347.8 cm³ |
Technology | Scroll |
Torque earth [Nm] | 4 N-m |
Torque power [Nm] | 3 N-m |
Total height [mm] | 727 mm |
Type | SZ240 |
Viscosity [cP] | 32 cP |
Winding resistance for three-phase compressors with identical windings [Ohm] | 0.616 Ohm |