Please verify the following characteristics. [RFI Filter, Brake & Stop, Mains Option, Adaptation A, Adaptation B, Special Version, Software Language Pack]

Configure product

VLT® Midi Drive FC 280

Select your base selections to your new product

General
Required
(FC-) VLT® Midi Drive FC-
(280) 280
(E20) IP20 / Chassis
(H1) EMC Cat C1(200V)/C2(400V)
(X) No Brake chopper
(X) No display
(C) Coated PCB
(X) No mains options
(X) No Adaption
(X) No Adaption
(SXXX) Latest release
(X) Standard language pack
(K1) K1
(FC-280PK55S2E20H1XXC) FC-280PK55S2E20H1XXC
(XXXSXXXXAX) XXXSXXXXAX
(GLBL) Global (Standard)
(2.800) 2.8
(2.500) 2.5
(5.1) 5.1
(3.2) 3.2
(46.2) 46.2
(1.3) 1.3
(0.55) 0.55
(210.0) 210.0
(75.0) 75.0
(168.0) 168.0
(B901) (B901) Factory DK
(FC-280PK55S2E20H1XXC) FC-280PK55S2E20H1XXC
(XXXSXXXXAX) XXXSXXXXAX
(E102) E102