134F4932
Frequency converter
FC-202P160T4E21N2XGC7XXSXXXXAXBXCXXXXD0
VLT® AQUA Drive FC-202
(P160) 160 KW / 250 HP, Three phase
380 - 480 VAC, IP21 / Type 1
LHD - AAF006 filter + A2 RFI
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Fuse
Latest release std. SW.
Frame: D13
No C1 option, MCB-107 24V DC backup
No A Option, No B Option
Other options according to Model code
Danfoss VLT® AQUA Drive is dedicated to water and wastewater applications. With a wide range of powerful standard and optional features, the VLT® AQUA Drive provides the lowest overall cost of ownership for water and wastewater applications.