Sight glass, LLG 335 SF

2512+067

Product Type: LLG 335 SF

Product details

Gross weight 12.348 Kilogram
Net weight 11.09 Kilogram
Volume 26.116 Liter
EAN 5702428200172

 

Approval EAC
China RoHS compliance Out of scope
Contain batteries No
Equipment SNV-ST and Sight adapter
EU RoHS compliance Out of scope
Fluid Group 1
Max. Working Pressure [bar] 25 bar
Max. Working Pressure [psig] 363 psig
Packing format Single pack
PED category Art. 3, par. 3
Product description Liquid level glasses
Product group Sight glasses
Product Name Description Sight glass
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R717
Temperature range [°C] [max] 30 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 86 °F
Temperature range [°F] [min] -58 °F
Type LLG 335 SF
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality