Energy meters, For product type: SonoMeter 40 and Supercal 5, Pair of temperature sensors Pt1000 for Danfoss NovoCon
187F3418
Product Type: Accessories
Product Type: Accessories
Gross weight | 0.08 Kilogram |
Net weight | 0.08 Kilogram |
Volume | 0.288 Liter |
EAN | 5702424608569 |
Gross weight | 0.08 Kilogram |
Net weight | 0.08 Kilogram |
Volume | 0.288 Liter |
EAN | 5702424608569 |
Approval standard | MID B+D to EN1434 |
China RoHS compliance | Yes |
Description | Pair of temperature sensors Pt1000 for Danfoss NovoCon |
Diameter [mm] | 5 mm |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For product type | SonoMeter 40 and Supercal 5 |
In scope of WEEE | Yes |
Packing quantity | 2 |
Pressure nominal [bar] | 25 bar |
Product group | Energy meters |
REACH Candidate List substances | No |
Type | Accessories |
Type of accessories | Temperature senors |
UK RoHS compliance | Yes |
Approval standard | MID B+D to EN1434 |
China RoHS compliance | Yes |
Description | Pair of temperature sensors Pt1000 for Danfoss NovoCon |
Diameter [mm] | 5 mm |
EEE category |
5 small equipment (any external dimension |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
For product type | SonoMeter 40 and Supercal 5 |
In scope of WEEE | Yes |
Packing quantity | 2 |
Pressure nominal [bar] | 25 bar |
Product group | Energy meters |
REACH Candidate List substances | No |
Type | Accessories |
Type of accessories | Temperature senors |
UK RoHS compliance | Yes |