Energy meters, For product type: Generic across portfolio, ball valve DN15 - 1/2" for direct sensor

187F0593

Product Type: Accessories

Product details

Gross weight 0.215 Kilogram
Net weight 0.202 Kilogram
Volume 0.33 Liter
EAN 5710104069012

 

China RoHS compliance Out of scope
Connection size 1/2"
Connection types Internal thread
Description ball valve DN15 - 1/2" for direct sensor
Diameter [mm] 15 mm
For product type Generic across portfolio
Packing format Single pack
Packing quantity 1
Pressure nominal [bar] 25 bar
Product group Energy meters
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. e7fac0f7-242d-4106-ac23-837fcfbde52a
SCIP dossier product name ACC. and Service Kits HM - ball valve DN15
Type Accessories
Type of accessories Fittings PN25 130°C
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality