Special Du/dt 350A 690V IP00

181B0070

DUT-0350-6-0-P1

Product details

Gross weight 50.01 kg
Net weight 31.21 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Product Series dU/dt filter
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality