Coupling

180Z4126

This product is not available in this store. Please contact your local Customer Service Center.

APP 0.6-3.5, Motor frame Size: IEC 90, 0.63 in, 24 mm

Product details

Gross weight 1.144 Kilogram
Net weight 0.97 Kilogram
Volume 6.248 Liter
EAN 5715162461099

 

CE evaluated Out of scope
Contain batteries No
Description APP 0.6-3.5 coupling kit
For product APP 0.6-3.5
Motor frame Size IEC 90
Motor shaft diameter [mm] 24 mm
Product group Accessories
Pump shaft diameter [in] 0.63 in
Pump shaft diameter [mm] 16 mm
Type Coupling
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality