Pump connection

180Z0165

Pump connector, Operating pressure [barg] [Max]: 83, Length [mm]: 103, 60.30 mm

Product details

Gross weight 1.119 Kilogram
Net weight 0.974 Kilogram
Volume 1.704 Liter
EAN 5715162676493

 

Body material Super Duplex
Description Pump connector
In scope of WEEE and contain batteries No
Length [in] 4.05 in
Length [mm] 103 mm
Operating pressure [barg] [Max] 83 barg
Operating pressure [psig] [Max] 1200 psig
Product description Hoses and connectors
Product group Accessories
REACH Candidate List substances No
Thread M52
To be used for APP 16-22
Type Pump connection
Type designation Pump connection
Victaulic [in] 2 in
Victaulic [mm] 60.3 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality