Anti drip water mist nozzle adapter
180Z0029
This product is not available in this store. Please contact your local Customer Service Center.
Nozzle/house material: AISI 303
Nozzle/house material: AISI 303
Gross weight | 0.055 Kilogram |
Net weight | 0.04 Kilogram |
Volume | 0.016 Liter |
EAN | 5715162682050 |
Gross weight | 0.055 Kilogram |
Net weight | 0.04 Kilogram |
Volume | 0.016 Liter |
EAN | 5715162682050 |
CE evaluated | Out of scope |
Contain batteries | No |
Description | 12/24 UNC 2B to 3⁄8 in NPT |
Nozzle/house material | AISI 303 |
Product description | Nozzles |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Nozzle |
Type designation | Anti drip water mist nozzle adapter |
UL evaluated | Out of scope |
CE evaluated | Out of scope |
Contain batteries | No |
Description | 12/24 UNC 2B to 3⁄8 in NPT |
Nozzle/house material | AISI 303 |
Product description | Nozzles |
Product group | Accessories |
REACH Candidate List substances | No |
Type | Nozzle |
Type designation | Anti drip water mist nozzle adapter |
UL evaluated | Out of scope |