Add Warranty
Product has been added to the cart
180L0091 has been added to the cart
Please choose a warranty from the list below to apply it to your drive. Remember, you can only select one warranty, and if you have multiple drives, the same warranty will be attached to each drive. Please note that you will not be able to change the quantity of your drives after attaching the warranty.
We are currently loading the warranties for you. It won't take long!
Unfortunately, we couldn't find any Extended Warranty choices for your product.
You can either try again later or reach out to our Customer Service team for further assistance.
You can either try again later or reach out to our Customer Service team for further assistance.
Delete list
Delete products
Rename list
Create new list
Copy Products
Extend expiry date
Edit comment
Add comment
You are about to delete list which could contain products. Please be aware that this action cannot be undone
You are about to delete items from a Product list. Please be aware that this action cannot be undone
The expiry date for the list has been extended for 90 days
Solenoid operated valves, VDHT B5 3/4-1/2 NC, Industrial
- Photos :
- Drawing :
- Videos :
![Solenoid operated valves, VDHT B5 3/4-1/2 NC, Industrial Solenoid operated valves, VDHT B5 3/4-1/2 NC, Industrial](https://assets.danfoss.com/photos/preview/127290/ID268438730556-0101_preview.jpg?w=96&h=96)
![Solenoid operated valves, VDHT B5 3/4-1/2 NC, Industrial Solenoid operated valves, VDHT B5 3/4-1/2 NC, Industrial](https://assets.danfoss.com/photos/preview/127290/ID268438730556-0101_preview.jpg?w=96&h=96)
Solenoid operated valves, VDHT B5 3/4-1/2 NC, Industrial
180L0091
Flow [gpm] [Max]: 16.000, Flow [l/min] [Max]: 60.00, Operating pressure [barg] [Max]: 160, Operating pressure [psig] [Max]: 2400, Connection standard: BSP, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1/2