Valve Block, FOR 2 VDH 30 EC 2/2

180L0062

Cetop 3 Block for 2 VDH /VDHT 30 EC3

Информация о продукте

Gross weight 2.04 Kilogram
Net weight 1.986 Kilogram
Volume 0.854 Liter
EAN 5715162674963

 

Actuator size [mm] 13.5 mm
Body material AISI 304
CE evaluated Out of scope
China RoHS compliance Out of scope
Compatible valves VDH
VDHT 30 EC
Connection standard BSP
Connection type Thread
Contain batteries No
Description Cetop 3 Block for 2 VDH /VDHT 30 EC3
EU RoHS compliance Out of scope
Flow [gpm] [Max] 8 gal/min
Flow [gpm] [Min] 0 gal/min
Flow [l/min] [Max] 30 l/min
Flow [l/min] [Min] 0 l/min
Inlet connection size [in] 1/2 in
Material type Neutral media
Media temperature [°C] [Max] 90 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 194 °F
Media temperature [°F] [Min] 36 °F
Operating pressure [barg] [Max] 160 barg
Operating pressure [barg] [Min] 4 barg
Operating pressure [psig] [Max] 2400 psig
Operating pressure [psig] [Min] 51 psig
Outlet connection size [in] 3/8 in
Parts Program name Block
Product description Valve Block
Product group Valve
REACH Candidate List substances No
Serviceable Yes
Type Block for VDH/VDHT 2/2
Type designation FOR 2 VDH 30 EC 2/2
UL evaluated Out of scope
Used for product VDH 30 EC 2/2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality