Solenoid operated valves, VDH 120 E NO, Hydraulic

180L0005

Flow [gpm] [Max]: 32, Flow [l/min] [Max]: 120, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2030, Connection standard: Cetop 3, Inlet connection size [in]: 1/2 in, Outlet connection size [in]: 1/2 in

Product details

Gross weight 1.536 Kilogram
Net weight 1.43 Kilogram
Volume 2.043 Liter
EAN 5715162675915

 

Actuator size [mm] 13.5 mm
Application Hydraulic
Body material AISI 304
CE evaluated Out of scope
China RoHS compliance Out of scope
Closing Time [ms] [Max] 400 ms
Connection standard Cetop 3
Connection type Thread
Contain batteries No
Description VDH120E2/2 NO G1/2
Direction Straightway
Flow [gpm] [Max] 32 gal/min
Flow [gpm] [Min] 1.3 gal/min
Flow [l/min] [Max] 120 l/min
Flow [l/min] [Min] 5 l/min
Function NO
Inlet connection size [in] 1/2 in
Material type Neutral media
Media temperature [°C] [Max] 50 °C
Media temperature [°C] [Min] 3 °C
Media temperature [°F] [Max] 122 °F
Media temperature [°F] [Min] 37 °F
Number of ways 2/2
Opening time [ms] [Max] 150 ms
Operating pressure [barg] [Max] 140 barg
Operating pressure [barg] [Min] 1 barg
Operating pressure [psig] [Max] 2030 psig
Operating pressure [psig] [Min] 15 psig
Operation Pilot operated
Outlet connection size [in] 1/2 in
Parts Program name VDH
Piston diameter Ø [mm] 18 mm
Product description Solenoid operated valves
Product group Valve
REACH Candidate List substances No
Seal Material FKM
Serviceable Yes
Type VDH 2/2
Type designation VDH 120 E NO

Tilbehør

Reservedele

Erstatningsprodukt

Erstatningsvare.

Erstatningsprodukt

DrivePro® Service

Software

Software and firmware to extend functionality