Valve, VOH 30 PM

180H0204

Product description: Pressure control valve, Type designation: VOH 30 PM

Product details

Gross weight 1.276 Kilogram
Net weight 1.224 Kilogram
Volume 0.806 Liter
EAN 5715162676424

 

Body material AISI 304
CE evaluated Out of scope
China RoHS compliance Out of scope
Connection standard ISO 4401
Contain batteries No
Description VOH 30PM FLOW CONTROL VALVE
Flow [gpm] [Max] 7.9 gal/min
Flow [l/min] [Max] 30 l/min
Inlet connection size [in] 3/8 in
Media temperature [°C] [Max] 80 °C
Media temperature [°C] [Min] 2 °C
Operating pressure [barg] [Max] 140 barg
Operating pressure [psig] [Max] 2030 psig
Outlet connection size [in] 3/8 in
Product description Pressure control valve
Product group Valve
REACH Candidate List substances No
Type VOH PM
Type designation VOH 30 PM
UK RoHS compliance Out of scope
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality