Check valves, VCH 120

180H0116

Flow [l/min]: 120.00, Operating pressure [barg] [Max]: 250

Product details

Gross weight 0.807 Kilogram
Net weight 0.796 Kilogram
Volume 0.251 Liter
EAN 5715162673270

 

Body material AISI 304
CE evaluated Out of scope
China RoHS compliance Out of scope
Connection standard BSP
Contain batteries No
Description VCH 120, G3/4, 0,5-250 bar
Flow [l/min] 120 l/min
Flow [l/min] [Max] 120 l/min
Inlet connection size [in] 3/4 in
Operating pressure [barg] [Max] 250 barg
Operating pressure [barg] [Min] 1 barg
Outlet connection size [in] 3/4 in
Product description Check valves
Product group Valve
REACH Candidate List substances No
Type VCH
Type designation VCH 120
UK RoHS compliance Out of scope
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality