Check valves, VCH 30

180H0114

Flow [l/min]: 30.00, Operating pressure [barg] [Max]: 300

Product details

Gross weight 0.316 Kilogram
Net weight 0.277 Kilogram
Volume 0.134 Liter
EAN 5715162671634

 

Body material AISI 304
CE evaluated Out of scope
China RoHS compliance Out of scope
Connection standard BSP
Contain batteries No
Description VCH 30-cracking pressure 0,5 bar
Flow [l/min] 30 l/min
Flow [l/min] [Max] 30 l/min
Inlet connection size [in] 3/8 in
Operating pressure [barg] [Max] 300 barg
Outlet connection size [in] 3/8 in
Product description Check valves
Product group Valve
REACH Candidate List substances No
Type VCH
Type designation VCH 30
UK RoHS compliance Out of scope
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality