Pressure operated valves, VRH 60 25-80 bar

180G0002

Flow [l/min] [Max]: 60.00, Flow [gpm] [Max]: 15.800, 25 barg - 80 barg, 362 psig - 1160 psig

Product details

Gross weight 1.253 Kilogram
Net weight 1.176 Kilogram
Volume 0.941 Liter
EAN 5715162674192

 

Body material AISI 304
CE evaluated Out of scope
Connection standard BSP
Contain batteries No
Description VRH60 25-80 BAR PRESSURE REL.
Flow [gpm] [Max] 15.8 gal/min
Flow [l/min] [Max] 60 l/min
Inlet connection size [in] 1/2 in
Media temperature [°C] [Max] 50 °C
Media temperature [°F] [Max] 122 °F
Operating pressure [barg] [Max] 80 barg
Operating pressure [barg] [Min] 25 barg
Operating pressure [psig] [Max] 1160 psig
Operating pressure [psig] [Min] 362 psig
Outlet connection size [in] 1/2 in
Product description Pressure operated valves
Product group Valve
REACH Candidate List substances No
Type VRH 60
Type designation VRH 60 25-80 bar
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality