Energy Recovery Device, APM 0.8

180F1000

Flow [l/min] [Max]: 15.30, Flow [m³/h] [Max]: 0.90, Flow [gpm] [Max]: 4.000, Speed [rpm] [Max]: 3450, Allowable working torque [Nm] [Max]: 5, Allowable working torque [lbf·ft] [Max]: 3

Product details

Gross weight 5.716 Kilogram
Net weight 4.5 Kilogram
Volume 5.775 Liter
EAN 5715162670927

 

Allowable working torque [lbf·ft] [Max] 3 lbf∙ft
Allowable working torque [Nm] [Max] 5 N-m
Ambient temperature [°C] [max] 50 °C
Ambient temperature [°C] [min] 0 °C
Ambient temperature [°F] [max] 122 °F
Ambient temperature [°F] [min] 32 °F
Body material Duplex
CE evaluated Out of scope
Contain batteries No
Description APM 0.8 (4.0 CCM)
Direction CCW
Displacement [cm³/rev] 4.07 cm³/rev
Displacement [in³/rev] 0.25 in³/rev
Drain connection size (metric) M6
Drain connection standard Metric
Drain connection type Thread
Flow [gpm] [Max] 4 gal/min
Flow [l/min] [Max] 15.3 l/min
Flow [m³/h] [Max] 0.9 m³/h
Inlet connection size [in] 1/2 in
Inlet connection standard BSPP
Inlet connection type Thread
Inlet pressure [barg] [Max] 80 barg
Inlet pressure [barg] [Min] 10 barg
Inlet pressure [psig] [Max] 1160 psig
Inlet pressure [psig] [Min] 145 psig
Media temperature [°C] [Max] 50 °C
Media temperature [°C] [Min] 2 °C
Media temperature [°F] [Max] 122 °F
Media temperature [°F] [Min] 36 °F
Outlet connection size [in] 1/2 in
Outlet connection standard BSPP
Outlet connection type Thread
Outlet pressure [barg] [Max] 5 barg
Outlet pressure [barg] [Min] 1 barg
Outlet pressure [psig] [Max] 72 psig
Outlet pressure [psig] [Min] 8 psig
Outside dimensions of packaging LxWxH [in] 10,7x5,9x5,5
Outside dimensions of packaging LxWxH [mm] 274x151x138
Product description APM
Product group Energy Recovery Device
Rated power [HP] 2.3
Rated power [kW] 1.7 kW
REACH Candidate List substances No
Seal Material NBR
Serviceable Yes
Sound pressure level [dB(A)] 74 dBA
Speed [rpm] [Max] 3450 rpm
Speed [rpm] [Min] 700 rpm
Type APM 0.8-1.2
Type designation APM 0.8
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality