Valve plate kit, PAH 4; PAH 2; PAHT 6.3; PAHT 4; PAH 6.3; PAHT 2; PAHT 3.2
180B4101
Valve Plate kit, PAH 2-6.3 / PAHT 2-6.3
Valve Plate kit, PAH 2-6.3 / PAHT 2-6.3
Gross weight | 0.26 Kg |
Net weight | 0.2 Kg |
Volume | 0.868 Liter |
EAN | 5715162668269 |
Gross weight | 0.26 Kg |
Net weight | 0.2 Kg |
Volume | 0.868 Liter |
EAN | 5715162668269 |
Description | Valve Plate kit, PAH 2-6.3 / PAHT 2-6.3 |
In scope of WEEE and contain batteries | No |
Product description | Spare parts for PAH/T pumps |
Product group | Spare part |
REACH Candidate List substances | No |
Type | Spare part for PAH/T 2-6.3 |
Type designation | Valve plate kit |
Used for product |
PAH 2 PAH 4 PAH 6.3 PAHT 2 PAHT 3.2 PAHT 4 PAHT 6.3 |
Description | Valve Plate kit, PAH 2-6.3 / PAHT 2-6.3 |
In scope of WEEE and contain batteries | No |
Product description | Spare parts for PAH/T pumps |
Product group | Spare part |
REACH Candidate List substances | No |
Type | Spare part for PAH/T 2-6.3 |
Type designation | Valve plate kit |
Used for product |
PAH 2 PAH 4 PAH 6.3 PAHT 2 PAHT 3.2 PAHT 4 PAHT 6.3 |