VLT® Control Panel LCP 501

175G0096

The VLT® LCP 501 ensures seamless plug and play communication and control of VLT® Soft Starter MCD 500. With the Control Panel VLT® LCP 501 being a full function interface, everything you can do on the VLT® Soft Starter MCD 500 is possible via the LCP 501.
Language selection: English, Chinese, German, Spanish, Portuguese, French, Italian, Russian.

The VLT® LCP 501 is connected to the MCD 500 by using a 3m cable using 9 pin (D-sub) plug.
o Same user interface as VLT® Soft Starter MCD500
o Plug & play with MCD500
o Copy/ paste of parameters
o Multiple monitoring setup
o Door-mount kit - 3m cable
o IP65 (NEMA 12)

Product details

Gross weight 0.25 kg
Net weight 0.25 kg
Volume 1.201 l
EAN 5710107607778

Options

Options Control related options

POWER OPTIONS MCD 500 SERIES

MCD Series (5) 500 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality