Gas detector spare parts, GD Ampoules 2000 ppm CO2 I-Pack 10, GD
148H5236
GD Ampoules 2000 ppm CO2 I-Pack 10, Used for product: GD, Packing format: Industrial pack, Quantity per packing format: 10
GD Ampoules 2000 ppm CO2 I-Pack 10, Used for product: GD, Packing format: Industrial pack, Quantity per packing format: 10
Gross weight | 0.004 Kilogram |
Net weight | 0.002 Kilogram |
Volume | 0.039 Liter |
EAN | 5702428369756 |
Gross weight | 0.004 Kilogram |
Net weight | 0.002 Kilogram |
Volume | 0.039 Liter |
EAN | 5702428369756 |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Gas detector spare parts |
Product Name Description | Ampoules |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | GD Ampoules 2000 ppm CO2 |
Used for product | GD |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product group | Gas detector spare parts |
Product Name Description | Ampoules |
Quantity per packing format | 10 pc |
REACH Candidate List substances | No |
Type | Accessory |
Type designation | GD Ampoules 2000 ppm CO2 |
Used for product | GD |