DEVIcell™ 50m² 100pcs

140F1132

Application: Floor heating

Product details

Gross weight 158 Kilogram
Net weight 136 Kilogram
Volume 1584 Liter
EAN 5703466228098

 

Application Floor heating
CE evaluated Out of scope
China RoHS compliance Out of scope
Contain batteries No
Description DEVIcell™ 50m² 100pcs
EU RoHS compliance Out of scope
Length [m] 1 m
Operating temperature [°C] [max] 80 °C
Package depth [mm] 1175 mm
Package height [mm] 1300 mm
Package width [mm] 520 mm
Product group Other Heating Products
Thickness [mm] 13 mm
Type DEVIcell™
UK RoHS compliance Out of scope
UL evaluated Out of scope
UNSPSC CODE 40101830
Warranty type 10-year product warranty
Width [mm] 50 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality