MCC107A11KS2U20BEB

134B5466

The new VLT® MCC 107 external filter series is specified specially for
the VLT® Midi Drive FC 280. These filters are designed as footprint
filters, where the filter can be mounted either underneath or next to
the VLT® Midi Drive.

Product details

Gross weight 1.24 kg
Net weight 1.24 kg
Volume 0 l

DD Power Options Class

Product Series VLT® FC 51 Power Option

POWER OPTIONS 280 SERIES

Frame Size K1
Power Size 1.1 kW / 1.5 HP
0.37 kW / 0.50 HP
0.75 kW / 1.0 HP
0.55 kW / 0.75 HP
1.5 kW / 2.0 HP
Voltage Single phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality