IC2-30FA1N02-02A2E20F0-000060915

132L6110

iC2-30, Frequency converter air cooled
IC2-30FA1N02-02A2E20F0+ACXX
Single-phase, 200-240 V AC
2.2 A, 0.37 kW/0.50 HP,IP20/Open type
C1 category, No integrated brake chopper
Frame: MA01c
Other options according to model code

Model code: IC2-30FA1N02-02A2E20F0+ACXX

Product details

Gross weight 1.405 kg
Net weight 0.985 kg
Volume 0 l
EAN 5714853456536

iC2-Micro Frequency Converter - IC2MICRO

Product View (Switch) GLBL Global (Standard)
Product Group IC2-30 iC2-30
Product category FA Frequency converter air cooled
Product type 1N Single-phase
Mains Voltage 02 200-240 V AC
Current Rating -02A2 2.2 A
Protection Rating E20 IP20/Open type
EMC Category F0 C1 category
Integrated brake chopper +ACXX No integrated brake chopper
Product series +DAMI iC2-Micro
Customization file package ID +EAXXXXXX No customization
Product software ID +ECXXX Latest released version
Frame Designation MA01C MA01c
Power Rating K37 0.37 kW/0.50 HP
Typecode Part 1 IC2-30FA1N02-02A2E20F0
Typecode Part 2 -000060915
Product Catalog NO_VIEW NO VIEW
Modelcode01 IC2-30FA1N02-02A2E20F0
Modelcode02 +ACXX
Calculated Net Weight [kg] 1
Calculated Gross Weight [kg] 1.2
Salescode part 1 IC2-30FA1N02-02A2E20F0
Salescode part 2 +ACXX
Vendor ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality