FC-103P90KT4E20H2XGCXXXSXXXXAXBPCXXXXDX

132H5860

Frequency converter
FC-103P90KT4E20H2XGCXXXSXXXXAXBPCXXXXDX
VLT® Refrigeration Drive FC-103
90 KW / 125 HP, Three phase
380 - 480 VAC, (E20) IP20 / Chassis
RFI filter Class A2
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
No A Option, MCB-105 Relay Card
No C1 option, No D option
Frame: C4
Other options according to Model code

Model code: FC-103P90KT4E20H2XGCXXXSXXXXAXBPCXXXXDX

Product details

Gross weight 50.3 kg
Net weight 50 kg
Volume 228.095 l
EAN 5714853349470

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P90K 90 KW / 125 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BP MCB-105 Relay Card
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C4 C4
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P90KT4E20H2XGC
Typecode Part 2 XXXSXXXXAXBPCXXXXDX
Power 110% (NO) [KW] 90
Height [mm] 660,0
Width w/ no C options [mm] 370,0
Depth [mm] 333,0
Depth with Option A/B [mm] 333,0
kVA 123
Power Loss NO [W] 1474
Power Loss NO [W] 1474
Continuous Current (NO) [A] 177
Intermittent Current (NO) [A] 195
Continuous Current (NO) [A] 160
Intermittent Current (NO) [A] 176
Calculated Gross Weight [kg] 50.8
Calculated Net Weight [kg] 50.5
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P90KT4E20H2XGC
Modelcode02 XXXSXXXXAXBPCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality