NXA03256-G0T02SG-A1A2B50000+FL26+MASG+ARFIFF03+GSNT+DLRU+GNUL+EMAR+GNKC+GNUA+GNE

132H5359

NXA03256-G0T02SG-A1A2B50000+FL26+MASG+ARFIFF03+GSNT+DLRU+GNUL+EMAR+GNKC+GNUA+GNEA+LPC2+SPXC
Vacon Active Front-End Unit
525 – 690 Vac (640-1100 Vdc), 325 Amp,IP00
Graphical panel
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: 3RO(NO)
D Slot: No board
E Slot: No board
Manual: Russian
Frame 10 INU

Other options according to Model code

Model code: NXA03256-G0T02SG-A1A2B50000+FL26+MASG+ARFIFF03+GSNT+DLRU+GNUL+EMAR+GNKC+GNUA+GNEA+LPC2+SPXC
Re-configure

Product details

Gross weight 101 Kilogram
Net weight 100 Kilogram
EAN 5714853344055

 

Product View (Switch) GLBL Global (Standard)
Product Group NXA Active Front-End Unit
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0325 325 Amp
Control Keypad G Graphical panel
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification 2 AFE module w/o LCL
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSNT Without packaging
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C B5 3RO(NO)
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL26 UK,RU,CN;Others
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLRU Russian
System Firmware +FNP02 System software NXP
Software license +MASG Grid Converter license
Application +ARFIFF03 Grid Converter NXA,NXI,NXP
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC2 Two sets of product labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GNUL No UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval +EMAR Marine Approval
KC Approval +GNKC No Korean Approval
Ukrainian Approval +GNUA No Ukrainian Approval
EAC Approval +GNEA No EAC Approval
Region -R00 International (-R00)
Frame Size FI10 Frame 10 INU
Sub family identification +SPXC VEO sub-config, Summium only
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DA-032560
Typecode Part 2 -000037822
Salestext FI1003256-0T FI1003256-0T
Modelcode01 NXA03256-G0T02SG-
Modelcode02 A1A2B50000
Modelcode03 +FL26+MASG
Modelcode04 +ARFIFF03+GSNT
Modelcode05 +DLRU+GNUL+EMAR
Modelcode06 +GNKC+GNUA+GNEA+LPC2+SPXC
Calculated Net Weight [kg] 97
Calculated Gross Weight [kg] 98
Motor Power Low Overload [kW] 377 377
Motor Power High Overload [kW] - -
Dimensions WxHxD [mm] 239X1030X552 239X1030X552
Continuous Current (NO) [A] 325 325
Continuous Current (HO) [A] 261 261
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7 7
Platform VXSNXLM D D
Stock Code 7DA-032560 7DA-032560
check if complete OK OK
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality