FC-103P22KT2E21H2XGCXXXSXXXXAXBXCXXXXD0

132H5202

Frequency converter
FC-103P22KT2E21H2XGCXXXSXXXXAXBXCXXXXD0
VLT® Refrigeration Drive FC-103
22 KW / 30 HP, Three phase
200 - 240 VAC, IP21 / Type 1
RFI filter Class A2
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
No A Option, No B Option
No C1 option, 24V DC backup
Frame: C1
Other options according to Model code

Model code: FC-103P22KT2E21H2XGCXXXSXXXXAXBXCXXXXD0

Product details

Gross weight 45.3 kg
Net weight 45 kg
Volume 0 l
EAN 5714853341894

VLT® REFRIGERATION DRIVE FC 103 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® Refrigeration Drive
Series 103 103
Power Rating P22K 22 KW / 30 HP
Phase T Three phase
Mains Voltage 2 200 - 240 VAC
Enclosure E21 IP21 / Type 1
RFI Filter H2 RFI filter Class A2
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option D0 24V DC backup
Frame Size C1 C1
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-103P22KT2E21H2XGC
Typecode Part 2 XXXSXXXXAXBXCXXXXD0
Power 110% (NO) [KW] 22
Height [mm] 680,0
Width w/ no C options [mm] 308,0
Depth [mm] 310,0
Depth with Option A/B [mm] 310,0
kVA 31.7
Power Loss NO [W] 845
Continuous Current (NO) [A] 88
Intermittent Current (NO) [A] 96.8
Calculated Gross Weight [kg] 41.3
Calculated Net Weight [kg] 41
ECCN EU X.A.I.003
ECCN US 3A999
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-103P22KT2E21H2XGC
Modelcode02 XXXSXXXXAXBXCXXXXD0

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality