FC-102P4K0T4Y55H1XGXXXXSXXXXAXBXCXXXXDX

131U2237

Frequency Converter
FC-102P4K0T4Y55H1XGXXXXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(P4K0) 4.0 KW / 5.0 HP,
Three phase, 380 - 480 VAC,IP55 / Type 12 Backplate
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A4
No A Option, No B Option
No C1 option, No D option

Other options according to Model Code

Model code: FC-102P4K0T4Y55H1XGXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 9.276 Kilogram
Net weight 8.54 Kilogram
Volume 47.293 Liter
EAN 5702427933187

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P4K0 (P4K0) 4.0 KW / 5.0 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure Y55 IP55 / Type 12 Backplate
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A4 A4
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P4K0T4Y55H1XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 4 4
Height [mm] 391,0 391,0
Width w/ no C options [mm] 200,0 200,0
Depth [mm] 177,0 177,0
Depth with Option A/B [mm] 177,0 177,0
kVA 6.93 6.93
Power Loss NO [W] 124 124
Power Loss NO [W] 124 124
Continuous Current (NO) [A] 10 10
Intermittent Current (NO) [A] 11 11
Continuous Current (NO) [A] 8.2 8.2
Intermittent Current (NO) [A] 9.02 9.02
Calculated Gross Weight [kg] 9.276
Calculated Net Weight [kg] 8.54
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P4K0T4Y55H1XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality