131B5658
Frequency Converter
FC-102P2K2T4P55H1XGXXXXSXXXXAXBXCXXXXDX
VLT® HVAC Drive FC-102
(P2K2) 2.2 KW / 3.0 HP,
Three phase, 380 - 480 VAC,IP55 / Type12 Backplate
(H1) RFI Class A1/B (C1)
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A5
No A Option, No B Option
No C1 option, No D option
Other options according to Model Code
Danfoss VLT® HVAC Drive FC-102 Drive is dedicated toventilation, heating, and refrigeration applications. With a wide rangeof powerful standard and optional features, the Drive provides thelowest overall cost of ownership.