FC-102P18KT4P55H2XGXXXXSXXXXAXBXCXXXXDX

131B4251

Frequency Converter
FC-102P18KT4P55H2XGXXXXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(P18K) 18.5 KW / 25 HP,
Three phase, 380 - 480 VAC,IP55 / Type12 Backplate
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B1
No A Option No B Option
No C1 option No D option

Other options according to Model Code

Model code: FC-102P18KT4P55H2XGXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 25.21 Kilogram
Net weight 21.59 Kilogram
Volume 105.71 Liter
EAN 5702427229310

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P18K (P18K) 18.5 KW / 25 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B1 B1
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P18KT4P55H2XGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 18.5 18.5
Height [mm] 494,0 494,0
Width w/ no C options [mm] 243,0 243,0
Depth [mm] 261,0 261,0
Depth with Option A/B [mm] 261,0 261,0
kVA 26 26
Power Loss NO [W] 465 465
Power Loss NO [W] 465 465
Continuous Current (NO) [A] 37.5 37.5
Intermittent Current (NO) [A] 41.2 41.2
Continuous Current (NO) [A] 34 34
Intermittent Current (NO) [A] 37.4 37.4
Calculated Gross Weight [kg] 25.21
Calculated Net Weight [kg] 21.59
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P18KT4P55H2XGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality