Reciprocating compressor, MS22TB-V
123B2534
Refrigerants: R404A, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/1/50
Refrigerants: R404A, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/1/50
Net weight | 20 Kg |
Volume | 22 Liter |
EAN | 5702424673970 |
Net weight | 20 Kg |
Volume | 22 Liter |
EAN | 5702424673970 |
Applications |
HBP MBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 |
Description | MS22TB-V |
Family | S |
In scope of WEEE and contain batteries | No |
Model number | MS22TB-V |
Packing format | Single pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor S |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R404A |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
Type | MS22 |
Applications |
HBP MBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 |
Description | MS22TB-V |
Family | S |
In scope of WEEE and contain batteries | No |
Model number | MS22TB-V |
Packing format | Single pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Product Name Description | Reciprocating compressor S |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R404A |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
Type | MS22 |