Scroll compressor, VLZ035TGNE9A

120G0159

Refrigerants: R404A; R448A; R449A, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 380-480/3/50-60, Packing format: Single pack

Product details

Gross weight 28.25 Kilogram
Net weight 27 Kilogram
Volume 0.076 Cubic meter
EAN 5702424544065

 

Approval CE
UL
UKCA
Brand technique Scroll compressor
Capacity control Inverter
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Colour Blue
Compressor power supply [V] 380-480/3/50-60
Configuration code Single
Connection type Brazed
Description VLZ035TGA
Diameter [mm] 165 mm
Discharge connection angle [°] 90 °
Discharge connection comments Rubber plug
Discharge connection height [mm] 371 mm
Discharge connection material Copper
Discharge connection pipe size [in] 1/2 in
Discharge connection size [in] 1/2 in
Drawing number 0VG8213b
Economizer No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 7(c)-I
6(a)
6(a)-I
6(c)
7(a)
8(b)
Family VLZ
Fitting sleeve -
Fitting standard ODF
Frequency [Hz] 30 - 100
Gauge port HP None
Gauge port LP None
Glass mounting Threaded
Glass torque [Nm] 53 N-m
High Side TS Max 60 °C
High Side TS Min -35 °C
High Side Volume 0.5 L
High value of nominal voltage at 50Hz [V] 480 V
High value of nominal voltage at 60Hz [V] 480 V
High value of voltage range at 50Hz [V] 528 V
High value of voltage range at 60Hz [V] 528 V
In scope of WEEE and contain batteries No
IP protection class IP22
Liquid injection No
Low Side TS Max 55 °C
Low Side TS Min -35 °C
Low Side Volume 3.2 L
Low value of nominal voltage at 50Hz [V] 380 V
Low value of nominal voltage at 60Hz [V] 380 V
Low value of voltage range at 50Hz [V] 342 V
Low value of voltage range at 60Hz [V] 342 V
Max pressure (PS) - high side 27.87 bar
Max pressure (PS) - low side 26.17 bar
Model number VLZ035TGNE9A
Motor protection Motor protection by frequency converter
Mounting torque [Nm] 11 N-m
Network power supply [V/Ph/Hz] 380-415/3/50 460/3/60
Number of starts per hour [Max] 12
Oil charge [L] 1.3 L
Oil drain 1/4" flare
Oil equalization None
Oil level switch port No
Oil reference 215PZ
Oil type POE
Packing format Single pack
Packing quantity 1
Packing type industrial packs **Industrial pack: 12 unboxed compressors on pallet (order per multiples of 12)
Packing type single pack *Single pack: Compressor in cardboard box
Phase 3
Power connections Spade
Product group Hermetic compressors
Product Name Description Scroll compressor VLZ
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max] 3.6 kg
Refrigerants R404A
R448A
R449A
RLA 8.5 A
Rotational speed at 50Hz [rpm] 3000 rpm
Rotational speed at 60Hz [rpm] 3600 rpm
SCIP dossier no. deb70449-6157-4db7-8763-870ef07e3ff5
SCIP dossier product name VZH028-044 / VLZ028-044
Segment usage Refrigeration LT
Refrigeration MT
Shipped instructions Installation instructions
Shipped mounting Mounting kit with grommets, bolts, nuts, sleeves and washers
Shipped oil Initial oil charge
Suction connection angle [°] 90 °
Suction connection height [mm] 242 mm
Suction connection material Copper
Suction connection pipe size [in] 3/4 in
Suction connection size [in] 3/4 in
Swept volume [cm3] 34.9 cm³
Technology Scroll
Torque earth [Nm] 2 N-m
Total height [mm] 415 mm
Type VLZ035
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 19
21
24
12
13
18
UL evaluated Yes
Viscosity [cP] 46 cP
Winding resistance for three-phase compressors with identical windings [Ohm] 0.71 Ohms

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality